Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.363 |
| A dimension MM | 85.420 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1301-1616S |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.969 |
| Hose cut off factor MM | 50.012 |
| Hose size | -16 |
| Inside diameter IN | 0.7760 |
| Inside diameter MM | 19.7200 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.360 |
| Product length mm | 85.344 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |