Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.453 |
| A dimension MM | 36.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1314-0604S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.550 |
| Hose cut off factor MM | 13.970 |
| Hose size | -4 |
| Inside diameter IN | 0.1300 |
| Inside diameter MM | 3.3020 |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 1.453 |
| Product length mm | 36.906 |
| Product material | Carbon steel |
| Product width in | 0.680 |
| Product width mm | 17.272 |
