Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.453 |
| A dimension MM | 36.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1314-0806S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.512 |
| Hose cut off factor MM | 13.004 |
| Hose size | -6 |
| Inside diameter IN | 0.2290 |
| Inside diameter MM | 5.8000 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.453 |
| Product length mm | 36.906 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |