Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.706 |
| A dimension MM | 43.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1314-1210S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.650 |
| Hose cut off factor MM | 16.510 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.3980 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.706 |
| Product length mm | 43.332 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
