Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.799 |
| A dimension MM | 45.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1314-1216S |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.661 |
| Hose cut off factor MM | 16.789 |
| Hose size | -16 |
| Inside diameter IN | 0.6460 |
| Inside diameter MM | 16.4000 |
| Product height in | 1.430 |
| Product height mm | 36.322 |
| Product length in | 1.799 |
| Product length mm | 45.695 |
| Product material | Carbon steel |
| Product width in | 1.430 |
| Product width mm | 36.322 |