Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.746 |
| A dimension MM | 44.350 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1314-1612S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.611 |
| Hose cut off factor MM | 15.519 |
| Hose size | -12 |
| Inside diameter IN | 0.5120 |
| Inside diameter MM | 13.0000 |
| Product height in | 1.430 |
| Product height mm | 36.322 |
| Product length in | 1.746 |
| Product length mm | 44.348 |
| Product material | Carbon steel |
| Product width in | 1.430 |
| Product width mm | 36.322 |