Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.016 |
| A dimension MM | 51.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1314-2020S |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| End size 1 | -20 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.678 |
| Hose cut off factor MM | 17.220 |
| Hose size | -20 |
| Inside diameter IN | 0.9610 |
| Inside diameter MM | 24.4000 |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 2.016 |
| Product length mm | 51.206 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |