Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.260 |
| A dimension MM | 57.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1314-2424S |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| End size 1 | -24 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.662 |
| Hose cut off factor MM | 16.814 |
| Hose size | -24 |
| Inside diameter IN | 1.1620 |
| Inside diameter MM | 29.5000 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.260 |
| Product length mm | 57.404 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |