Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.831 |
| A dimension MM | 71.910 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1314-3232S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Reusable |
| End size 1 | -32 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.741 |
| Hose cut off factor MM | 18.821 |
| Hose size | -32 |
| Inside diameter IN | 1.6100 |
| Inside diameter MM | 40.9000 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 2.831 |
| Product length mm | 71.907 |
| Product material | Carbon steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |