Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.956 |
| A dimension MM | 49.680 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1389-0404S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.055 |
| Hose cut off factor MM | 26.797 |
| Hose size | -4 |
| Inside diameter IN | 0.134 |
| Inside diameter MM | 3.400 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.956 |
| Product length mm | 49.682 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.275 |