Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.017 |
| A dimension MM | 51.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1389-0405S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.115 |
| Hose cut off factor MM | 28.321 |
| Hose size | -5 |
| Inside diameter IN | 0.186 |
| Inside diameter MM | 4.700 |
| Product material | Carbon steel |