Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.264 |
| A dimension MM | 57.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.637 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1389-0806S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.810 |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.362 |
| Hose cut off factor MM | 34.594 |
| Hose size | -6 |
| Inside diameter IN | 0.229 |
| Inside diameter MM | 5.800 |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product length in | 2.264 |
| Product length mm | 57.506 |
| Product material | Carbon steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |