Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.718 |
| A dimension MM | 69.040 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1389-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.622 |
| Hose cut off factor MM | 41.198 |
| Hose size | -15 |
| Inside diameter IN | 0.512 |
| Inside diameter MM | 13.000 |
| Product material | Carbon steel |