Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.130 |
| A dimension MM | 79.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.450 |
| Catalog Item | FW1389-1620S |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Crimp |
| End connection hex size IN | 1.750 |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.831 |
| Hose cut off factor MM | 46.507 |
| Hose size | -20 |
| Inside diameter IN | 0.871 |
| Inside diameter MM | 22.100 |
| Product material | Carbon steel |
| Thread sealant | No |