Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.213 |
| A dimension MM | 81.610 |
| Angle shape | Straight |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.000 |
| Catalog Item | FW1389-2020-503 |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| End connection hex size IN | 1.750 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.875 |
| Hose cut off factor MM | 47.625 |
| Hose size | -20 |
| Inside diameter IN | 0.972 |
| Inside diameter MM | 24.689 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 3.213 |
| Product length mm | 81.610 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | 100R2 Reusable |
| Thread sealant | No |