Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.600 |
| Angle shape | Straight |
| Catalog Item | FW1514-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.279 |
| Hose cut off factor MM | 32.500 |
| Hose size | -10 |
| Inside diameter IN | 0.507 |
| Inside diameter MM | 12.700 |
| Product height in | 0.945 |
| Product height mm | 24.003 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | Carbon steel |
| Product width in | 0.945 |
| Product width mm | 24.003 |