Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.724 |
| A dimension MM | 43.800 |
| Angle shape | Straight |
| Catalog Item | FW1609-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.496 |
| Hose cut off factor MM | 38.010 |
| Hose size | -6 |
| Inside diameter IN | 0.257 |
| Inside diameter MM | 6.530 |
| Product height in | 0.486 |
| Product height mm | 12.344 |
| Product length in | 1.724 |
| Product length mm | 43.790 |
| Product material | Carbon steel |
| Product width in | 0.486 |
| Product width mm | 12.344 |