Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.610 |
| A dimension MM | 40.900 |
| Angle shape | Straight |
| Catalog Item | FW1731-1612D |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Braze Type |
| Finish plating | None |
| Hose cut off factor IN | 0.354 |
| Hose cut off factor MM | 9.000 |
| Hose size | -12 |
| Inside diameter IN | 0.634 |
| Inside diameter MM | 16.100 |
| Product material | Aluminum |