Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.808 |
| A dimension MM | 45.920 |
| Angle shape | Straight |
| Catalog Item | FW1757-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.720 |
| End connection hex size MM | 18.256 |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.666 |
| Hose cut off factor MM | 16.920 |
| Hose size | -8 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.100 |
| Product material | Carbon steel |