Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.650 |
| A dimension MM | 67.300 |
| Angle shape | Straight |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.637 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1981-0808B |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.810 |
| End size 1 | -8 |
| Finish plating | None |
| Hose cut off factor IN | 1.151 |
| Hose cut off factor MM | 29.235 |
| Hose size | -8 |
| Inside diameter IN | 0.355 |
| Inside diameter MM | 9.020 |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product length in | 2.650 |
| Product length mm | 67.310 |
| Product material | Brass |
| Product width in | 0.812 |
| Product width mm | 20.625 |