Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.932 |
| A dimension MM | 49.070 |
| Angle shape | Straight |
| Catalog Item | FW2274-0404S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -4 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.030 |
| Hose cut off factor MM | 26.162 |
| Hose size | -4 |
| Inside diameter IN | 0.134 |
| Inside diameter MM | 3.400 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.932 |
| Product length mm | 49.070 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |