Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.450 |
| A dimension MM | 62.250 |
| Angle shape | Straight |
| Backup hex size IN | 0.930 |
| Backup hex size MM | 23.813 |
| Catalog Item | FW2274-1010S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.930 |
| End size 1 | -10 |
| End Type 1 | Male inverted flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.369 |
| Hose cut off factor MM | 34.772 |
| Hose size | -10 |
| Inside diameter IN | 0.403 |
| Inside diameter MM | 10.200 |
| Product height in | 0.937 |
| Product height mm | 23.800 |
| Product length in | 2.450 |
| Product length mm | 62.230 |
| Product material | Carbon steel |
| Product width in | 0.937 |
| Product width mm | 23.800 |
| Thread size 1 | 7/8-14 UNF |