Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.811 |
| A dimension MM | 46.000 |
| Angle shape | Straight |
| Catalog Item | G1210-10X |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -10 |
| Finish plating | Dura-Kote |
| Hose size | -10 |
| Inside diameter IN | 0.882 |
| Inside diameter MM | 22.403 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 1.811 |
| Product length mm | 45.999 |
| Product material | Carbon steel |
| Product width mm | 29.972 |
| Reusable socket hex IN | 1.188 |
| Reusable socket hex MM | 30.163 |
| Series | 100R5 Reusable |
| Thread sealant | No |