Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.654 |
| A dimension MM | 42.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G1212-16SCR |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End size 1 | -16 |
| Finish plating | Zinc plating |
| Hose size | -16 |
| Inside diameter IN | 1.169 |
| Inside diameter MM | 29.693 |
| Product height in | 1.417 |
| Product height mm | 35.992 |
| Product length in | 1.854 |
| Product length mm | 47.092 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.992 |
| Reusable socket hex IN | 1.438 |
| Reusable socket hex MM | 36.513 |
| Series | 100R5 Reusable |
| Thread sealant | No |