Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.654 |
| A dimension MM | 42.000 |
| Angle shape | Straight |
| Catalog Item | G1212-16X |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End size 1 | -16 |
| Finish plating | None |
| Hose size | -16 |
| Inside diameter IN | 1.169 |
| Inside diameter MM | 29.693 |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 1.929 |
| Product length mm | 48.997 |
| Product width mm | 45.974 |
| Series | 100R5 Reusable |
| Thread sealant | No |