Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 44.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G1212-20K |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -12 |
| Finish plating | Zinc plating |
| Hose size | -12 |
| Product height in | 1.811 |
| Product height mm | 45.999 |
| Product length in | 1.752 |
| Product length mm | 44.501 |
| Product material | Carbon steel |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Thread size 1 | 1 5/16-18 |
