Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.750 |
| A dimension MM | 44.450 |
| Angle shape | Straight |
| Catalog Item | G1212-20X |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| End size 1 | -20 |
| Finish plating | Dura-Kote |
| Hose size | -20 |
| Inside diameter IN | 1.437 |
| Inside diameter MM | 36.500 |
| Product height in | 1.969 |
| Product height mm | 50.013 |
| Product length in | 1.752 |
| Product length mm | 44.501 |
| Product material | Carbon steel |
| Product width in | 1.969 |
| Series | 100R5 Reusable |
| Thread sealant | No |