Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.250 |
| A dimension MM | 57.150 |
| Angle shape | Straight |
| Catalog Item | G1212-32X |
| Compatible hose ID IN | 1.810 |
| Compatible hose ID MM | 46.000 |
| Construction Style | Reusable |
| End size 1 | -32 |
| Finish plating | Dura-Kote |
| Hose size | -32 |
| Inside diameter IN | 2.160 |
| Inside diameter MM | 54.864 |
| Product height in | 2.550 |
| Product height mm | 64.770 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product material | Carbon steel |
| Product width in | 2.550 |
| Reusable socket hex IN | 2.563 |
| Reusable socket hex MM | 65.088 |
| Series | 100R2 Reusable |
| Thread sealant | No |