Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.114 |
A dimension MM | 104.500 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.880 |
Compatible hose ID MM | 25.400 |
Compatible hoses | 1503 |
Construction Style | Reusable |
Drop dimension IN | 2.815 |
Drop dimension MM | 71.50 |
End size 1 | -16 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.614 |
Hex size 1 MM | 41.000 |
Hex size 2 IN | 1.181 |
Hex size 2 MM | 30.000 |
Hose cut off factor IN | 2.953 |
Hose cut off factor MM | 75.000 |
Hose size | -16 |
Inside diameter IN | 0.813 |
Inside diameter MM | 20.700 |
Product height in | 3.690 |
Product height mm | 93.726 |
Product length in | 4.920 |
Product length mm | 124.968 |
Product material | Carbon steel |
Product width in | 1.860 |
Product width mm | 47.244 mm |
Thread sealant | No |
Thread size 1 | 1 5/16-12 UN |
Working pressure max BAR | 241 |
Working pressure max PSI | 3500 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min F | -40 |