Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.055 |
A dimension MM | 103.000 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.120 |
Compatible hose ID MM | 31.750 |
Compatible hoses | 1503 |
Construction Style | Reusable |
Drop dimension IN | 2.638 |
Drop dimension MM | 67.00 |
End size 1 | -20 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.969 |
Hex size 1 MM | 50.000 |
Hex size 2 IN | 1.417 |
Hex size 2 MM | 36.000 |
Hose cut off factor IN | 2.736 |
Hose cut off factor MM | 69.500 |
Hose size | -20 |
Inside diameter IN | 0.866 |
Inside diameter MM | 22.000 |
Product height in | 3.460 |
Product height mm | 87.884 |
Product length in | 5.040 |
Product length mm | 128.016 |
Product material | Carbon steel |
Product width in | 2.270 |
Product width mm | 57.658 mm |
Thread sealant | No |
Thread size 1 | 1 5/8-12 UN |
Working pressure max BAR | 241 |
Working pressure max PSI | 3500 |
Working temperature max C | 121 |
Working temperature min C | -40 |
Working temperature min F | -40 |