Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.140 |
| A dimension MM | 105.156 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G185287-1-10-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 0.960 |
| Drop dimension MM | 24.38 |
| End connection hex size IN | 0.870 |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 3.060 |
| Hose cut off factor MM | 77.724 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 4.140 |
| Product length mm | 105.156 |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | 2 Wire Braid Reusable |
| Thread sealant | No |