Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.192 |
| A dimension MM | 106.500 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.866 |
| Backup hex size MM | 22.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G185287-10-8 |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.0 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.122 |
| Hose cut off factor MM | 53.900 |
| Hose size | -8 |
| Inside diameter IN | 0.3930 |
| Inside diameter MM | 10.0000 |
| Product height in | 1.910 |
| Product height mm | 48.514 |
| Product length in | 4.720 |
| Product length mm | 119.888 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 7/8-14 UNF |