Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.799 |
| A dimension MM | 96.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.944 |
| Backup hex size MM | 24.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G185296-10-12E |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 51.00 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.279 |
| Hose cut off factor MM | 57.900 |
| Hose size | -12 |
| Inside diameter IN | 0.551 |
| Inside diameter MM | 14.000 |
| Product height in | 2.530 |
| Product height mm | 64.262 |
| Product length in | 4.330 |
| Product length mm | 109.982 |
| Product material | Carbon steel |
| Product width in | 1.230 |
| Product width mm | 31.242 |
| Thread size 1 | 7/8-14 UNF |
