Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.106 |
| A dimension MM | 53.492 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G185296-4-5 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.685 |
| Drop dimension MM | 17.4 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.000 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.290 |
| Hose size | -5 |
| Inside diameter IN | 0.1690 |
| Inside diameter MM | 4.2930 |
| Product height in | 0.681 |
| Product height mm | 17.297 |
| Product length in | 2.106 |
| Product length mm | 53.492 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
