Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.120 |
A dimension MM | 53.800 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 7.874 |
Compatible hoses | 1503 |
Construction Style | Reusable |
Drop dimension IN | 1.090 |
Drop dimension MM | 27.60 |
End size 1 | -5 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.669 |
Hex size 1 MM | 17.000 |
Hex size 2 IN | 0.551 |
Hex size 2 MM | 14.000 |
Hose cut off factor IN | 1.370 |
Hose cut off factor MM | 34.800 |
Hose size | -5 |
Inside diameter IN | 0.150 |
Inside diameter MM | 3.900 |
Product height in | 1.400 |
Product height mm | 35.560 |
Product length in | 2.450 |
Product length mm | 62.230 |
Product material | Carbon steel |
Product width in | 0.770 |
Product width mm | 19.558 mm |
Thread sealant | No |
Thread size 1 | 1/2-20 UNF |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |