Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.960 |
| A dimension MM | 100.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G185297-10E |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 15.748 |
| Compatible hoses | GH414-8 |
| Construction Style | Reusable |
| Drop dimension IN | 1.011 |
| Drop dimension MM | 25.70 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 2.160 |
| Hose cut off factor MM | 54.880 |
| Hose size | -10 |
| Inside diameter IN | 0.452 |
| Inside diameter MM | 11.500 |
| Product height in | 1.980 |
| Product height mm | 50.292 |
| Product length in | 4.490 |
| Product length mm | 114.046 |
| Product material | Carbon steel |
| Product width in | 1.230 |
| Product width mm | 31.242 |
| Thread size 1 | 7/8-14 UNF |
