Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.396 |
| A dimension MM | 60.900 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G185297-5 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 7.874 |
| Construction Style | Reusable |
| Drop dimension IN | 0.579 |
| Drop dimension MM | 14.70 |
| End size 1 | -5 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hex size 2 IN | 0.551 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 1.294 |
| Hose cut off factor MM | 32.900 |
| Hose size | -5 |
| Inside diameter IN | 0.177 |
| Inside diameter MM | 4.500 |
| Product height in | 1.190 |
| Product height mm | 30.226 |
| Product length in | 2.730 |
| Product length mm | 69.342 |
| Product material | Carbon steel |
| Product width in | 0.770 |
| Product width mm | 19.558 |
| Thread size 1 | 1/2-20 UNF |
