Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.469 |
| A dimension MM | 62.700 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.551 |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G185299-6 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 9.398 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 13.0 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.563 |
| Hose cut off factor MM | 39.700 |
| Hose size | -6 |
| Inside diameter IN | 0.2170 |
| Inside diameter MM | 5.5000 |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 2.840 |
| Product length mm | 72.136 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Thread size 1 | 5/8-18 UNF |
