Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.445 |
| A dimension MM | 87.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.181 |
| Backup hex size MM | 30.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G185302-12-16E |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 54.0 |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.925 |
| Hose cut off factor MM | 48.900 |
| Hose size | -16 |
| Inside diameter IN | 0.8070 |
| Inside diameter MM | 20.5000 |
| Product height in | 2.790 |
| Product height mm | 70.866 |
| Product length in | 4.070 |
| Product length mm | 103.378 |
| Product material | Carbon steel |
| Product width in | 1.450 |
| Product width mm | 36.830 |
| Thread size 1 | 1 1/16-14 UN |
