Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.917 |
| A dimension MM | 99.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.944 |
| Backup hex size MM | 24.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G185302-12E |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 54.0 |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.398 |
| Hose cut off factor MM | 60.900 |
| Hose size | -12 |
| Inside diameter IN | 0.4900 |
| Inside diameter MM | 12.4500 |
| Product height in | 2.650 |
| Product height mm | 67.310 |
| Product length in | 4.550 |
| Product length mm | 115.570 |
| Product material | Carbon steel |
| Product width in | 1.450 |
| Product width mm | 36.830 |
| Thread size 1 | 1 1/16-14 UN |
