Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.256 |
A dimension MM | 57.300 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 0.310 |
Compatible hose ID MM | 9.525 |
Construction Style | Reusable |
Drop dimension IN | 1.035 |
Drop dimension MM | 26.3 |
End size 1 | -6 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.669 |
Hex size 1 MM | 17.0 |
Hex size 2 IN | 0.551 |
Hex size 2 MM | 14.0 |
Hose cut off factor IN | 1.350 |
Hose cut off factor MM | 34.300 |
Hose size | -6 |
Inside diameter IN | 0.225 |
Inside diameter MM | 5.700 |
Product height in | 0.000 |
Product height mm | 0.000 |
Product length in | 0.000 |
Product length mm | 0.000 |
Product material | Carbon steel |
Product width in | 0.000 |
Product width mm | 0.000 mm |
Reusable socket hex MM | 22.000 |
Thread sealant | No |
Thread size 1 | 9/16-18 UNF |
Working pressure max BAR | 483 |
Working pressure max PSI | 7100 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |