Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.042 |
A dimension MM | 77.300 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Construction Style | Reusable |
Drop dimension IN | 0.472 |
Drop dimension MM | 12.00 |
End size 1 | -4 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.551 |
Hex size 1 MM | 14.000 |
Hex size 2 IN | 0.551 |
Hex size 2 MM | 14.000 |
Hose cut off factor IN | 2.374 |
Hose cut off factor MM | 60.300 |
Hose size | -4 |
Inside diameter IN | 0.122 |
Inside diameter MM | 4.000 |
Product height in | 0.472 |
Product height mm | 12.000 |
Product length in | 3.042 |
Product length mm | 77.300 |
Product material | Carbon steel |
Product width in | 0.551 |
Product width mm | 14.000 mm |
Reusable socket hex MM | 22.000 |
Thread sealant | No |
Thread size 1 | 7/16-20 UNF |
Working pressure max BAR | 586 |
Working pressure max PSI | 8600 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |