Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.650 |
| A dimension MM | 16.510 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G210201-6M |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.513 |
| Inside diameter MM | 13.030 |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 0.656 |
| Product length mm | 16.662 |
| Product material | Carbon steel |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Series | Reusable |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |