Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.820 |
| A dimension MM | 20.828 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | G210224-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.530 |
| Inside diameter MM | 13.462 |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 0.820 |
| Product length mm | 20.828 |
| Product material | Carbon steel |
| Product width in | 0.740 |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |