Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.810 |
| A dimension MM | 71.374 |
| Angle shape | Straight |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G220515-10-12P |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.060 |
| End size 1 | -10 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.290 |
| Hose cut off factor MM | 32.766 |
| Hose size | -12 |
| Inside diameter IN | 0.509 |
| Inside diameter MM | 12.929 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 2.815 |
| Product length mm | 71.501 |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Series | 100R5 Reusable |
| Thread sealant | No |