Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.988 |
| A dimension MM | 50.495 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G220515-6 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.080 |
| Hose cut off factor MM | 27.432 |
| Hose size | -6 |
| Inside diameter IN | 0.289 |
| Inside diameter MM | 7.341 |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 1.988 |
| Product length mm | 50.495 |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Series | 100R5 Reusable |
| Thread sealant | No |