Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.520 |
| A dimension MM | 64.008 |
| Angle shape | Straight |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G220516-10P |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 1.060 |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.290 |
| Hose cut off factor MM | 32.766 |
| Hose size | -10 |
| Inside diameter MM | 11.608 |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 2.520 |
| Product length mm | 64.008 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Series | 100R5 Reusable |
| Thread sealant | No |