Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.874 |
| A dimension MM | 73.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G220516-12P |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.450 |
| Hose cut off factor MM | 36.830 |
| Hose size | -12 |
| Inside diameter MM | 12.929 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 2.874 |
| Product length mm | 73.000 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Series | 100R5 Reusable |
| Thread sealant | No |