Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.480 |
| A dimension MM | 62.992 |
| Angle shape | Straight |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G220516-16P |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End connection hex size IN | 1.625 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.020 |
| Hose size | -16 |
| Inside diameter IN | 0.765 |
| Inside diameter MM | 19.431 |
| Product height in | 1.610 |
| Product height mm | 40.894 |
| Product length in | 2.480 |
| Product length mm | 62.992 |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Series | 100R5 Reusable |
| Thread sealant | No |