Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.953 |
| A dimension MM | 75.000 |
| Angle shape | Straight |
| Backup hex size IN | 2.375 |
| Backup hex size MM | 60.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G220516-24P |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| End connection hex size IN | 2.375 |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.570 |
| Hose cut off factor MM | 39.878 |
| Hose size | -24 |
| Inside diameter IN | 1.286 |
| Inside diameter MM | 32.664 |
| Product height in | 2.360 |
| Product height mm | 59.944 |
| Product length in | 2.953 |
| Product length mm | 75.006 |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Series | 100R5 Reusable |
| Thread sealant | No |